Replacement Part
Request a Quote
Brand:
CHANCE Foundation Solutions
Catalog ID:
PSP1501026P
Washer, Flat .938 Id Galv.
Washer
Finish: Galvanized
Product details
Resources and downloads
Product details
General
Application
Helical Anchoring
Coating
Galvanized
Finish Type
Galvanized
Type
Underpinning
UPC
096359653301
Dimensions
Weight
0.05 lb
Resources and downloads
Specifications
Download All
Model Specifications - Atlas 2-Piece Systems with Lateral, Rev 040207 (2308BC)
Model Specifications - Atlas 2-Piece Systems, Rev 040207 (230881)
Model Specifications - Helical Pile Foundations 01-0303, Rev 102020 (01-0303)
Model Specifications - Helical Pulldown Micropile 01-1206, Rev 2018 (01-1206)
Model Specifications - Helical Tieback 31-0503, Rev 081514 (31-0503)
CN-PSP1501026P-SPEC-EN
Videos
Chance Foundation Solutions Anchor/Pile Installation Tools (VI04146E0519)
CHANCE® Square Shaft Installation (VI04148E0819)
SDS
MSDS - Galvanized Steel Products