Image of C1501064 SS150 Displacement Extension, 3.25" Dia
Image of C1501064 SS150 Displacement Extension, 3.25" Dia

SS150 Displacement Extension, 3.25" Dia

Brand: CHANCE Foundation Solutions

Catalog ID: C1501064

SS150 DISPLACEMENT EXT, 3.25 INCH DIA.

The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • SS5/SS150
  • Helical Pulldown® Micropile Extension Displacement Plate

Product details

General

Application

Helical Anchoring

Catalog Number

C1501064

Shaft Type

SS

Type

HPDM Plates

UPC

096359584346

Dimensions

Length

3.25 in

Weight

1.5 lb

Logistics

Carton Quantity

8

Resources and downloads