Image of C1500299 Standard Underpinning Bracket
Image of C1500299 Standard Underpinning Bracket
play
play
+1
Image of C1500299 Standard Underpinning Bracket

Standard Underpinning Bracket

Brand: CHANCE Foundation Solutions

Catalog ID: C1500299

Standard Underpinning Bracket (Std) fits SS175.

Underpinning Bracket/Component that works in conjunction with our Underpinning systems provides renewal of foundation settling issues to extend the life of the structure and provide security to your investment. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved
  • Bracket Only (includes hardware)

Product details

General

Application

Helical Anchoring

Catalog Number

C1500299

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

SS

Strength Rating - Ultimate

40000 lb

Type

Underpinning

UPC

096359241430

Dimensions

Dimensions

16.00 in x 12.000 in x 6.000 in

Height

6 in

Length

16 in

Weight

36.3 lb

Width

12 in

Certifications And Compliance

ICC-ES Evaluated

ESR 2794

LARR Certified?

RR 25984

Logistics

Pallet Quantity

50

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation