Image of C1500486 Standard Underpinning T-pipe
Image of C1500486 Standard Underpinning T-pipe
play
play
+1
Image of C1500486 Standard Underpinning T-pipe

Standard Underpinning T-pipe

Brand: CHANCE Foundation Solutions

Catalog ID: C1500486

Standard Underpinning Bracket T-Pipe (Std) fits SS5/150.

Underpinning Bracket/Component that works in conjunction with our Underpinning systems provides renewal of foundation settling issues to extend the life of the structure and provide security to your investment. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved

Product details

General

Application

Helical Anchoring

Catalog Number

C1500486

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

SS

Strength Rating - Ultimate

20000 lb

Type

Underpinning

UPC

096359367857

Dimensions

Dimensions

9.25 in x 9.250 in x 2.625 in

Height

2.625 in

Length

9.25 in

Weight

15.6 lb

Width

9.25 in

Certifications And Compliance

ICC-ES Evaluated

ESR 2794

LARR Certified?

RR 25984

Logistics

Pallet Quantity

50

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation