Image of C2780001 Standard Underpinning T-pipe
Image of C2780001 Standard Underpinning T-pipe
play
play

Standard Underpinning T-pipe

Brand: CHANCE Foundation Solutions

Catalog ID: C2780001

Standard Underpinning Bracket T-Pipe (Std) fits RS2875.203 Wall.

Underpinning Bracket/Component that works in conjunction with our Underpinning systems provides renewal of foundation settling issues to extend the life of the structure and provide security to your investment. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved

Product details

General

Application

Helical Anchoring

Catalog Number

C2780001

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

RS

Strength Rating - Ultimate

20000 lb

Type

Underpinning

UPC

096359368021

Dimensions

Height

0 in

Length

9.25 in

Weight

16.13 lb

Width

0 in

Logistics

Pallet Quantity

50

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation