Image of C1122611GRY Streetlight Foundation Collar, 12" H x 24" DIA, Concrete GRAY.
* Representative image
Image of C1122611GRY Streetlight Foundation Collar, 12" H x 24" DIA, Concrete GRAY.
play
play
play

Streetlight Foundation Collar, 12" H x 24" DIA, Concrete GRAY.

Brand: CHANCE Foundation Solutions

Catalog ID: C1122611GRY

Streetlight Foundation (SLF) , COLLAR, 12" H x 24" DIA, Concrete GRAY.

Never pour concrete again! Designed to enhance the appearance and functionality of streetlight foundations, Chance® Precast Collars are an ideal, ready-made solution to specify in conjunction with Chance Instant Foundations.

Pre-cast concrete collar provides a clean, finished look while offering protection for light pole/bollard

Product details

General

Application

Helical Anchoring

Catalog Number

C1122611GRY

Coating

Gray, concrete

Finish Type

Gray, concrete

Size

12" H x 24" DIA

Type

Lighting Foundation Anchors

UPC

096359763314

Dimensions

Length

24 in

Media

Videos

play
Hubbell Power Systems Instant Foundation & Concrete Collar
play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
SLF