HPS_ID_C1122610GRY_PRODIMAGE
* Representative image
HPS_ID_C1122610GRY_PRODIMAGE
play
play

Streetlight Foundation Collar, 12" H x 24" DIA, Concrete TAN.

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1122611TAN

Streetlight Foundation (SLF) , COLLAR, 12" H x 24" DIA, Concrete TAN.

Never pour concrete again! Designed to enhance the appearance and functionality of streetlight foundations, Chance® Precast Collars are an ideal, ready-made solution to specify in conjunction with Chance Instant Foundations.

Pre-cast concrete collar provides a clean, finished look while offering protection for light pole/bollard

Product details

General

Application

Helical Anchoring

Catalog Number

C1122611TAN

Coating

Tan, concrete

Finish Type

Tan, concrete

Size

12" H x 24" DIA

Type

Lighting Foundation Anchors

Dimensions

Length

24 in