Image of C1122610WHT Streetlight Foundation Collar, 24" H x 24" DIA, Concrete WHITE.
* Representative image
Image of C1122610WHT Streetlight Foundation Collar, 24" H x 24" DIA, Concrete WHITE.
play
play
play

Streetlight Foundation Collar, 24" H x 24" DIA, Concrete WHITE.

Brand: CHANCE Foundation Solutions

Catalog ID: C1122610WHT

Streetlight Foundation (SLF) , COLLAR, 24" H x 24" DIA, Concrete WHITE.

Never pour concrete again! Designed to enhance the appearance and functionality of streetlight foundations, Chance® Precast Collars are an ideal, ready-made solution to specify in conjunction with Chance Instant Foundations.

Pre-cast concrete collar provides a clean, finished look while offering protection for light pole/bollard

Product details

General

Application

Helical Anchoring

Catalog Number

C1122610WHT

Coating

White, concrete

Finish Type

White, concrete

Size

24" H x 24" DIA

Type

Lighting Foundation Anchors

Dimensions

Length

24 in

Media

Videos

play
Hubbell Power Systems Instant Foundation & Concrete Collar
play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
SLF