HPS_ID_561127_PRODIMAGE
HPS_ID_561127_PRODIMAGE
play
play

Streetlight Foundation Mounting Hardware

Brand: CHANCE Foundation Solutions

Catalog ID: P0010705PKG

Bolt, Carr Sqnk 1.000 X 4 W/Nut.

Hardware Package.

(1) Bolt, Nut

Product details

General

Application

Helical Anchoring

Catalog Number

P0010705PKG

Coating

Galvanized

Type

Foundation Mounting Hardware

UPC

096359492832

Dimensions

Weight

1.5 lb

Logistics

Carton Quantity

25

Pallet Quantity

1500

Media

Videos

play
CHANCE® Streetlight Foundation
play
CHANCE Instant Foundation & Concrete Collar