Image of P0010870P Streetlight Foundation Mounting Hardware
Image of P0010870P Streetlight Foundation Mounting Hardware
play
play

Streetlight Foundation Mounting Hardware

Brand: CHANCE Foundation Solutions

Catalog ID: P0010870P

Bolt, Carr Sqnk 1.250 X 4.

Hardware Package.

Bolt, Carr Sqnk 1.250 X 4

Product details

General

Application

Helical Anchoring

Catalog Number

P0010870P

Coating

Galvanized

Type

Foundation Mounting Hardware

UPC

096359108351

Dimensions

Weight

1.9 lb

Logistics

Carton Quantity

18

Media

Videos

play
CHANCE® Streetlight Foundation
play
CHANCE Instant Foundation & Concrete Collar