Brand: CHANCE Foundation Solutions
Catalog ID: T1121227
Hardware Package.
Application
Helical Anchoring
Catalog Number
T1121227
Coating
Galvanized
Quantity of Hardware
4
Type
Foundation Mounting Hardware
UPC
096359515173
Bolt Size
3/4 - 10 UNC x 3.5 in
Weight
4 lb
Carton Quantity
10