Image of C1500037 Threaded Stud Adapter
Image of C1500037 Threaded Stud Adapter

Threaded Stud Adapter

Brand: CHANCE Foundation Solutions

Catalog ID: C1500037

Anchor, Adapter, Thrd Stud.

An adapter that converts from a CHANCE Square Shaft pile to a thread bar for tieback or seawall applications. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

Hot dipped galvanized per ASTM A153

Product details

General

Application

Helical Anchoring

Catalog Number

C1500037

Coating

Galvanized

Shaft Type

SS

Type

Adapters

UPC

096359011729

Dimensions

Length

21.5 in

Weight

12 lb