Brand: CHANCE Foundation Solutions
Catalog ID: C1500032
An adapter that converts from a CHANCE Square Shaft pile to a thread bar for tieback or seawall applications. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities
Application
Helical Anchoring
Catalog Number
C1500032
Coating
Galvanized
Shaft Type
SS
Type
Adapters
UPC
096359011675
Length
21.5 in
Weight
10.8 lb
Pallet Quantity
200