
Brand: CHANCE Foundation Solutions
Catalog ID: C1500117
Too
Application
Anchor/Pile Installation
Catalog Number
C1500117
Coating
Galvanized
Type
Anchor/Pile Installation Tools
UPC
096359011873
Dimensions
12.31 in x 7.94 in x 6.88 in
Height
6.88 in
Length
12.31 in
Weight
16.4 lb
Width
7.94 in
Pallet Quantity
90