Brand: CHANCE Foundation Solutions
Catalog ID: T1500253
Kit contains:
Application
Wall Anchoring
Catalog Number
T1500253
Coating
Galvanized
Helix Leading Edge Type
Sharpened
Number of Helices
1
Shaft Type
SS
Torque Rating
2300 ft-lbs
Type
Helical Wall Anchors
Anchor Helix Diameter(s)
10 in
Length - Effective
5.41 in
Weight
68.9 lb