Image of T1500255 Wall Anchor Kit
* Representative image
Image of T1500255 Wall Anchor Kit
play
play
+2
Image of T1500255 Wall Anchor Kit

Wall Anchor Kit

Brand: CHANCE Foundation Solutions

Catalog ID: T1500255

Anchor, Wall Kit.

Kit contains:

  • C1500032 20" Threaded Adapter
  • 12698 7' x 1.25" extension
  • E1500088 Plate & Washer Assembly
  • E1500254 12.0 in helix

Product details

General

Application

Wall Anchoring

Catalog Number

T1500255

Coating

Galvanized

Helix Leading Edge Type

Sharpened

Number of Helices

1

Shaft Type

SS

Torque Rating

2300 ft-lbs

Type

Helical Wall Anchors

UPC

096359234074

Dimensions

Anchor Helix Diameter(s)

12 in

Length - Effective

5.41 in

Weight

72.2 lb

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation