Image of T1500345 Wall Anchor Rod
Image of T1500345 Wall Anchor Rod
play
play

Wall Anchor Rod

Brand: CHANCE Foundation Solutions

Catalog ID: T1500345

Rod, Wall Anchor With Nuts.

Rod

  • Comes with Rod and (2) Nuts
  • Finish: Galvanized

Product details

General

Application

Wall Anchoring

Catalog Number

T1500345

Coating

Galvanized

Finish Type

Galvanized

Type

Plate Wall Anchors

UPC

096359371694

Dimensions

Length

108 in

Weight

13.5 lb

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation