Image of T1500351 Wall Anchor Rod
Image of T1500351 Wall Anchor Rod
play
play

Wall Anchor Rod

Brand: CHANCE Foundation Solutions

Catalog ID: T1500351

Rod, Wall Anchor All Thd.

Rod

  • Rod only
  • Finish: Galvanized

Product details

General

Application

Wall Anchoring

Catalog Number

T1500351

Coating

Galvanized

Finish Type

Galvanized

Type

Plate Wall Anchors

UPC

096359247074

Dimensions

Length

54 in

Weight

7.4 lb

Width

0.75 in

Logistics

Pallet Quantity

300

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation