Image of T1120302 Pole Base Foundation, 3-1/2" OD x 64.5" Long
* Representative image
Image of T1120302 Pole Base Foundation, 3-1/2" OD x 64.5" Long
play
play
+2

Pole Base Foundation, 3-1/2" OD x 64.5" Long

Brand: CHANCE Foundation Solutions

Catalog ID: T1120302

Decorative Streetlight Foundation (SLF) , 3.5 OD x 64.5" Long, 3/4" thick x 12" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 5" - 12" Bolt Circle
  • 4 slots, 5/8" Dia x 2-1/2" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

Product details

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Slotted

Catalog Number

T1120302

Coating

Galvanized

Ground Lug Hole

No

Hardware Packaging

Installed

Number of Bolt Slots

4

Pipe Type

Round Pipe

Type

Lighting Foundation Anchors

UPC

096359056089

Dimensions

Base Plate Dimensions

12 in

Base Plate Thickness

0.75 in

Bolt Length

2.5 in

Cableway Distance From Base

12 in

Cableway Length

1.25 in

Cableway Width

1.25 in

Center hole dimensions

3.6 in

Diameter - Bolt

0.625 in

Diameter - Bolt Circle

5 -12 in

Foundation Diameter

3.5 in

Foundation Length

65 in

Length

64.5 in

Weight

103 lb

Logistics

Pallet Quantity

12

Standard Package

1

Media

Videos

play
CHANCE Instant Foundation & Concrete Collar
play
CHANCE® Streetlight Foundation
play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
SLF