Image of T11203381903 Pole Base Foundation, 4" OD x 56" Long
* Representative image
Image of T11203381903 Pole Base Foundation, 4" OD x 56" Long
play
play
play

Pole Base Foundation, 4" OD x 56" Long

Brand: CHANCE Foundation Solutions

Catalog ID: T11203381903

Decorative Streetlight Foundation (SLF) , 4" OD x 56" Long, 3/4" thick x 10-1/2" round baseplate, variable circle, hardware not included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 6" - 14" Bolt Circle
  • 4 slots, 3/4" Dia x 3-1/2" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage
  • use Hardware Package T1120393

Product details

General

Application

Helical Anchoring

Base Plate Shape

Round

Bolt Hole Type

Slotted

Catalog Number

T11203381903

Coating

Galvanized

Number of Bolt Slots

4

Type

Lighting Foundation Anchors

UPC

096359724971

With Hardware

T1120393

Dimensions

Base Plate Dimensions

10.5 in

Base Plate Thickness

0.75 in

Bolt Length

3.5 in

Cableway Distance From Base

18 in

Cableway Length

3 in

Cableway Width

1.5 in

Center hole dimensions

3.6 in

Diameter - Bolt

0.75 in

Diameter - Bolt Circle

6 -8 in

Foundation Diameter

4 in

Foundation Length

56 in

Length

56 in

Length - Base Plate to Top of Conduit Hole

18 in

Pipe Wall Thickness

0.23

Weight

68.5 lb

Logistics

Pallet Quantity

20

Media

Videos

play
CHANCE Instant Foundation & Concrete Collar
play
CHANCE® Streetlight Foundation
play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
SLF