Brand: CHANCE Foundation Solutions
Catalog ID: T1120649
Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.
Application
Helical Anchoring
Base Plate Shape
Square
Bolt Hole Type
Tapped Bolt Hole
Catalog Number
T1120649
Coating
Galvanized
Ground Lug Hole
No
Hardware Packaging
Installed
Number of Bolt Holes
4
Pipe Type
Round Pipe
Type
Lighting Foundation Anchors
Base Plate Dimensions
12 in
Base Plate Thickness
1 in
Bolt Length
2.5 in
Cableway Distance From Base
12 in
Cableway Length
12 in
Cableway Width
2.5 in
Center hole dimensions
5 in
Diameter - Bolt
0.75 in
Diameter - Bolt Circle
8 in
Foundation Diameter
6.63 in
Foundation Length
84 in
Length
60 in
Weight
200 lb
Standard Package
1