Image of T1120444 Pole Base Foundation, 8-5/8" OD x 60" Long
* Representative image
Image of T1120444 Pole Base Foundation, 8-5/8" OD x 60" Long
play
play
play

Pole Base Foundation, 8-5/8" OD x 60" Long

Brand: CHANCE Foundation Solutions

Catalog ID: T1120444

Streetlight Foundation (SLF) 8.625 OD x 60" Long, 1" thick x 19-3/4" round baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 12" - 16" Bolt Circle
  • 4 slots, 3/4" Dia x 3-1/2" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

Product details

General

Application

Helical Anchoring

Base Plate Shape

Round

Bolt Hole Type

Drilled Hole

Catalog Number

T1120444

Coating

Galvanized, ASTM A-153

Ground Lug Hole

No

Hardware Packaging

Installed

Number of Bolt Slots

4

Pipe Type

Round Pipe

Type

Lighting Foundation Anchors

UPC

096359056379

Dimensions

Base Plate Dimensions

19.75 in

Base Plate Thickness

1 in

Bolt Length

3.5 in

Cableway Distance From Base

18 in

Cableway Length

12 in

Cableway Width

3 in

Center hole dimensions

7 in

Diameter - Bolt

0.75 in

Diameter - Bolt Circle

12 -16 in

Foundation Diameter

8.63 in

Foundation Length

60 in

Length

60 in

Weight

193 lb

Logistics

Pallet Quantity

9

Standard Package

1

Media

Videos

play
CHANCE Instant Foundation & Concrete Collar
play
CHANCE® Streetlight Foundation
play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
SLF