Image of T1121052 Pole Base Foundation, 8-5/8" OD x 84" Long
* Representative image
Image of T1121052 Pole Base Foundation, 8-5/8" OD x 84" Long
play
play
+2

Pole Base Foundation, 8-5/8" OD x 84" Long

Brand: CHANCE Foundation Solutions

Catalog ID: T1121052

Streetlight Foundation (SLF) 8.625 OD x 84" Long, 1" thick x 13-1/2" square baseplate, variable circle, hardware not included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 8" - 15" Bolt Circle
  • 4 slots, 1" Dia x 4" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage
  • use Hardware Package T1120632

Product details

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Slotted

Catalog Number

T1121052

Coating

Galvanized

Number of Bolt Slots

4

Type

Lighting Foundation Anchors

With Hardware

T1120632

Dimensions

Base Plate Dimensions

13.5 in

Base Plate Thickness

1 in

Bolt Length

4 in

Cableway Distance From Base

12 in

Cableway Length

12 in

Cableway Width

2.5 in

Center hole dimensions

6 in

Diameter - Bolt

1 in

Diameter - Bolt Circle

8 -15 in

Foundation Diameter

8.63 in

Foundation Length

84 in

Length

84 in

Length - Base Plate to Top of Conduit Hole

12 in

Pipe Wall Thickness

0.25

Weight

186.8 lb

Media

Videos

play
CHANCE Instant Foundation & Concrete Collar
play
CHANCE® Streetlight Foundation
play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
SLF