Image of T1120629 Pole Base Foundation, 8-5/8" OD x 96" Long
* Representative image
Image of T1120629 Pole Base Foundation, 8-5/8" OD x 96" Long
play
play
+2

Pole Base Foundation, 8-5/8" OD x 96" Long

Brand: CHANCE Foundation Solutions

Catalog ID: T1120629

Streetlight Foundation (SLF) 8.625 OD x 96" Long, 1" thick x 15-3/4" square baseplate, variable circle, hardware not included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 10" - 17" Bolt Circle
  • 4 slots, 1" Dia x 4" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage
  • use Hardware Package T1120632

Product details

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Slotted

Catalog Number

T1120629

Coating

Galvanized

Ground Lug Hole

No

Number of Bolt Slots

4

Pipe Type

Round Pipe

Type

Lighting Foundation Anchors

UPC

096359328636

Dimensions

Base Plate Dimensions

15.75 in

Base Plate Thickness

1 in

Bolt Length

4 in

Cableway Distance From Base

48 in

Cableway Length

18 in

Cableway Width

2.5 in

Center hole dimensions

7 in

Diameter - Bolt

1 in

Diameter - Bolt Circle

10 -17 in

Foundation Diameter

8.63 in

Foundation Length

96 in

Length

96 in

Weight

249 lb

Logistics

Standard Package

1

Media

Videos

play
CHANCE Instant Foundation & Concrete Collar
play
CHANCE® Streetlight Foundation
play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
SLF