Brand: CHANCE Foundation Solutions
Catalog ID: T1122656
Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.
Application
Helical Anchoring
Catalog Number
T1122656
Coating
Galvanized
Finish Type
Galvanized
Size
6.630 in
Type
Lighting Foundation Anchors
UPC
096359765196
Diameter - Bolt Circle Variable
9 to 14 in
Foundation Diameter
6.63 in
Length
85 in