Image of C1500548 1.25" Square Shaft Lead (SS125), 8/10 x 5ft

1.25" Square Shaft Lead (SS125), 8/10 x 5ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500548

SS125 Helical pile lead section; 1.25" square shaft; 2 Helix - 8/10"; Length - 5 ft (60"); Galvanized.

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation torque

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C1500548

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

2

Shaft Type

SS

Torque Rating

4000 ft-lbs

Type

Lead Sections

UPC

096359513148

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in

Depth

10 in

Dimensions

60.00 in x 10.00 in x 10.00 in

Height

10 in

Length

60 in

Length - Effective

60 in

Weight

44.3 lb

Width

10 in

Force Related

Capacity - Plate Grade

50

Holding Capacity Soil (Kt)

10

Configuration

Number of Helices

2