Image of C1100692NG 1.5" Soil Screw® Anchor (SS5), 8/8 x 5 ft, Mill Finish

1.5" Soil Screw® Anchor (SS5), 8/8 x 5 ft, Mill Finish

Brand: CHANCE Foundation Solutions

Catalog ID: C1100692NG

SS5 Helical pile lead section; 1.5" square shaft; 2 Helix - 8/8"; Length - 5 ft (60"); Ungalvanized

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Mill Finish
  • Capacity of helical pile can be determined by measuring installation torque

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C1100692NG

Coating

Ungalvanized

Finish Type

Ungalvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

2

Series

Soil Screw® Series

Shaft Type

SS

Torque Rating

5700 ft-lbs

Type

Lead Sections

UPC

096359766018

Dimensions

Anchor Helix Diameter(s)

8 in - 8 in

Depth

8 in

Dimensions

60.00 in x 8.00 in x 8.00 in

Height

8 in

Length

60 in

Length - Effective

52.91 in

Weight

48 lb

Width

8 in

Force Related

Capacity - Plate Grade

50

Holding Capacity Soil (Kt)

10

Configuration

Number of Helices

2