Image of C1100691 1.5" Soil Screw® Anchor (SS5), 8/8/8 x 7 ft

1.5" Soil Screw® Anchor (SS5), 8/8/8 x 7 ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1100691

SS5 Helical pile lead section; 1.5" square shaft; 3 Helix - 8/8/8"; Length - 7 ft (84"); Galvanized.

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation torque

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C1100691

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

3

Series

Soil Screw® Series

Shaft Type

SS

Torque Rating

5700 ft-lbs

Type

Lead Sections

UPC

096359239659

Dimensions

Anchor Helix Diameter(s)

8 in - 8 in - 8 in

Depth

8 in

Dimensions

84.00 in x 8.00 in x 8.00 in

Height

8 in

Length

84 in

Length - Effective

77.91 in

Weight

69.4 lb

Width

8 in

Force Related

Capacity - Plate Grade

50

Holding Capacity Soil (Kt)

10

Configuration

Number of Helices

3

Logistics

Pallet Quantity

12