
Brand: CHANCE Foundation Solutions
Catalog ID: C1500175
The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities
Application
Helical Anchoring
Catalog Number
C1500175
Coating
Galvanized
Finish Type
Galvanized
Holding Capacity Soil (Kt)
10
Shaft Type
SS
Torque Rating
7000 ft-lbs
Type
Anchor Extensions
UPC
096359012153
Dimensions
2.50 in x 3.50 in x 120.00 in
Height
120 in
Length
2.5 in
Length - Effective
119.69 in
Weight
81 lb
Width
3.5 in
Holding Capacity Soil (Kt)
10
Pallet Quantity
30