Image of T1500440 1.5" Square Shaft Helical Extension (SS5), 14 x 5ft

1.5" Square Shaft Helical Extension (SS5), 14 x 5ft

Brand: CHANCE Foundation Solutions

Catalog ID: T1500440

SS5 Helical pile extension; 1.5" square shaft; 1 Helix - 14"; Length - 5 ft (60"); Galvanized

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation torque

General

Application

Helical Anchoring

Capacity - Plate Grade

80

Catalog Number

T1500440

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

1

Shaft Type

SS

Torque Rating

5700 ft-lbs

Type

Anchor Extensions

UPC

096359328681

Dimensions

Anchor Helix Diameter(s)

14 in

Depth

14 in

Dimensions

60.00 in x 14.00 in x 14.00 in

Height

14 in

Length

60 in

Length - Effective

57.19 in

Weight

60 lb

Width

14 in

Force Related

Capacity - Plate Grade

80

Holding Capacity Soil (Kt)

10

Configuration

Number of Helices

1