1.5" Square Shaft Helical Extension (SS5), 8/8 x 5ft (NG)
Image of C1100690NG 1.5" Square Shaft Helical Extension (SS5), 8/8 x 5ft (NG)

1.5" Square Shaft Helical Extension (SS5), 8/8 x 5ft (NG)

Brand: CHANCE Foundation Solutions

Catalog ID: C1100690NG

SS5, 60" long with 8", 8" helices (NG).

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Ungalvanized
  • Capacity of helical pile can be determined by measuring installation

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C1100690NG

Coating

Ungalvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

2

Shaft Type

SS

Torque Rating

5700 ft-lbs

Type

Anchor Extensions

UPC

096359766001

Dimensions

Anchor Helix Diameter(s)

8 in - 8 in

Dimensions

8.00 in x 8.00 in x 60.00 in

Height

60 in

Length

8 in

Length - Effective

57.19 in

Weight

51.3 lb

Width

8 in

Force Related

Capacity - Plate Grade

50

Holding Capacity Soil (Kt)

10

Configuration

Number of Helices

2