Image of C1100690 1.5" Square Shaft Helical Extension (SS5), 8/8 x 5ft

1.5" Square Shaft Helical Extension (SS5), 8/8 x 5ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1100690

SS5 Helical pile extension; 1.5" square shaft; 2 Helix - 8/8"; Length - 5 ft (60"); Galvanized.

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation torque

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C1100690

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

2

Shaft Type

SS

Torque Rating

5700 ft-lbs

Type

Anchor Extensions

UPC

096359239703

Dimensions

Anchor Helix Diameter(s)

8 in - 8 in

Depth

8 in

Dimensions

60.00 in x 8.00 in x 8.00 in

Height

8 in

Length

60 in

Length - Effective

57.19 in

Weight

51.3 lb

Width

8 in

Force Related

Capacity - Plate Grade

50

Holding Capacity Soil (Kt)

10

Configuration

Number of Helices

2

Logistics

Pallet Quantity

12