Image of C1501029 1.5" Square Shaft Lead (SS150), 8/10/12 x 7ft
Image of C1501029 1.5" Square Shaft Lead (SS150), 8/10/12 x 7ft
play
Chance Foundation Solutions Anchor/Pile Installation Tools
Image of C1501029 1.5" Square Shaft Lead (SS150), 8/10/12 x 7ft
Image of C1501029 1.5" Square Shaft Lead (SS150), 8/10/12 x 7ft

1.5" Square Shaft Lead (SS150), 8/10/12 x 7ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1501029

SS150 Helical pile lead section; 1.5" square shaft; 3 Helix - 8/10/12"; Length - 7 ft (84"); Galvanized

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation torque

General

Application

Helical Anchoring

Capacity - Plate Grade

80

Catalog Number

C1501029

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

3

Product Family

SS150

Product Type

Square Shaft Lead

Shaft Type

SS

Torque Rating

7000 ft-lbs

Type

Lead Sections

UPC

096359714279

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in - 12 in

Depth

12 in

Dimensions

84.00 in x 12.00 in x 12.00 in

Height

12 in

Length

84 in

Length - Effective

76.16 in

Weight

80.3 lb

Width

12 in

Certifications And Compliance

Building Code Evaluated

No

Force Related

Capacity - Plate Grade

80

Holding Capacity Soil (Kt)

10

Configuration

Number of Helices

3