Image of C1500399 1.5" Square Shaft Lead (SS5), 12/14/16 x 10ft

1.5" Square Shaft Lead (SS5), 12/14/16 x 10ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500399

SS5 Helical pile lead section; 1.5" square shaft; 3 Helix - 12/14/16"; Length - 10 ft (120"); Galvanized

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation torque

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C1500399

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

3

Shaft Type

SS

Torque Rating

5700 ft-lbs

Type

Lead Sections

UPC

096359367765

Dimensions

Anchor Helix Diameter(s)

12 in - 14 in - 16 in

Depth

16 in

Dimensions

120.00 in x 16.00 in x 16.00 in

Height

16 in

Length

120 in

Length - Effective

116.91 in

Weight

140 lb

Width

16 in

Force Related

Capacity - Plate Grade

50

Holding Capacity Soil (Kt)

10

Configuration

Number of Helices

3

Logistics

Pallet Quantity

12