Image of C1500397 1.5" Square Shaft Lead (SS5), 8/10/12 x 7ft
Image of C1500397 1.5" Square Shaft Lead (SS5), 8/10/12 x 7ft
play
Image of C1500397 1.5" Square Shaft Lead (SS5), 8/10/12 x 7ft
Image of C1500397 1.5" Square Shaft Lead (SS5), 8/10/12 x 7ft

1.5" Square Shaft Lead (SS5), 8/10/12 x 7ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500397

SS5, 84" long with 8",10",12" helices.

The Chance Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Building Code Approved

Product details

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C1500397

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

3

Shaft Type

SS

Torque Rating

5700 ft-lbs

Type

Lead Sections

UPC

096359243458

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in - 12 in

Dimensions

84.00 in x 12.000 in x 12.000 in

Height

12 in

Length

84 in

Length - Effective

76.16 in

Weight

78.8 lb

Width

12 in

Certifications And Compliance

ICC-ES Evaluated

ESR 2794

LARR Certified?

RR 25984

Logistics

Pallet Quantity

20

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools