Image of C1500058 1.5" Square Shaft Lead (SS5), Bldg Code, 10 x 5ft
Buy America(n) Qualified

1.5" Square Shaft Lead (SS5), Bldg Code, 10 x 5ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500058

SS5 Helical pile lead section; 1.5" square shaft; 1 Helix - 10"; Length - 5 ft (60"); Galvanized; Building Code Approved.

The Chance Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation torque
  • Building Code Approved

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C1500058

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

1

Shaft Type

SS

Torque Rating

5700 ft-lbs

Type

Lead Sections

UPC

096359011804

Dimensions

Anchor Helix Diameter(s)

10 in

Depth

10 in

Dimensions

60.00 in x 10.00 in x 10.00 in

Height

10 in

Length

60 in

Length - Effective

52.91 in

Weight

47 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

ICC-ES Evaluated

ESR 2794

LARR Certified?

RR 25984

Force Related

Capacity - Plate Grade

50

Holding Capacity Soil (Kt)

10

Configuration

Number of Helices

1

Logistics

Pallet Quantity

20