




Brand: CHANCE Foundation Solutions
Catalog ID: C1500007
The Chance Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.
Application
Helical Anchoring
Capacity - Plate Grade
50
Catalog Number
C1500007
Coating
Galvanized
Finish Type
Galvanized
Helix Leading Edge Type
Sharp
Holding Capacity Soil (Kt)
10
Number of Helices
3
Product Family
SS5
Product Type
Square Shaft Lead
Shaft Type
SS
Torque Rating
5700 ft-lbs
Type
Lead Sections
UPC
096359011514
Anchor Helix Diameter(s)
8 in - 10 in - 12 in
Depth
12 in
Dimensions
60.00 in x 12.00 in x 12.00 in
Height
12 in
Length
60 in
Length - Effective
60.16 in
Weight
68.6 lb
Width
12 in
Building Code Evaluated
Yes
ICC-ES Evaluated
ESR 2794
LARR Certified?
RR 25984
Capacity - Plate Grade
50
Holding Capacity Soil (Kt)
10
Number of Helices
3
Pallet Quantity
20