Image of E1500254 1.5" Square Shaft Wall Anchor Lead (SS5), 12

1.5" Square Shaft Wall Anchor Lead (SS5), 12

Brand: CHANCE Foundation Solutions

Catalog ID: E1500254

SS5 Helical anchor lead section; 1.5" square shaft; 1 Helix - 12"; Length - 9.63"; Galvanized; for Wall Applications.

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation torque

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

E1500254

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

1

Shaft Type

SS

Torque Rating

5700 ft-lbs

Type

Lead Sections

UPC

096359246282

Dimensions

Anchor Helix Diameter(s)

12 in

Depth

12 in

Dimensions

9.63 in x 12.00 in x 12.00 in

Height

12 in

Length

9.63 in

Length - Effective

5.78 in

Weight

17.7 lb

Width

12 in

Force Related

Capacity - Plate Grade

50

Holding Capacity Soil (Kt)

10

Configuration

Number of Helices

1

Logistics

Pallet Quantity

80