
Brand: CHANCE Foundation Solutions
Catalog ID: C1500183
The Chance Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.
Application
Helical Anchoring
Catalog Number
C1500183
Coating
Galvanized
Finish Type
Galvanized
Holding Capacity Soil (Kt)
10
Shaft Type
SS
Torque Rating
10500 ft-lbs
Type
Anchor Extensions
UPC
096359012245
Depth
1.75 in
Dimensions
42.00 in x 1.75 in x 1.75 in
Height
1.75 in
Length
42 in
Length - Effective
36.8 in
Weight
37.6 lb
Width
1.75 in
CCMC Compliant?
CCMC 13193-R
ICC-ES Evaluated
ESR 2794
LARR Certified?
RR 25984
Holding Capacity Soil (Kt)
10
Pallet Quantity
24