1.75" Square Shaft Lead (SS175), Bldg Code, 8/10/12 x 7ft
Image of C1500401 1.75" Square Shaft Lead (SS175), Bldg Code, 8/10/12 x 7ft
Image of C1500401 1.75" Square Shaft Lead (SS175), Bldg Code, 8/10/12 x 7ft
play
Chance Foundation Solutions Anchor/Pile Installation Tools
Image of C1500401 1.75" Square Shaft Lead (SS175), Bldg Code, 8/10/12 x 7ft
Image of C1500401 1.75" Square Shaft Lead (SS175), Bldg Code, 8/10/12 x 7ft
Buy America(n) Qualified

1.75" Square Shaft Lead (SS175), Bldg Code, 8/10/12 x 7ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500401

SS175 Helical pile lead section; 1.75" square shaft; 2 Helix - 8/10/12"; Length - 7 ft (84"); Galvanized; Building Code Approved.

The Chance Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation torque
  • Building Code Approved

General

Application

Helical Anchoring

Capacity - Plate Grade

80

Catalog Number

C1500401

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

3

Product Family

SS175

Product Type

Square Shaft Lead

Shaft Type

SS

Torque Rating

10500 ft-lbs

Type

Lead Sections

UPC

096359294108

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in - 12 in

Depth

12 in

Dimensions

84.00 in x 12.00 in x 12.00 in

Height

12 in

Length

84 in

Length - Effective

76.3 in

Weight

101.3 lb

Width

12 in

Certifications And Compliance

Building Code Evaluated

Yes

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

ICC-ES Evaluated

ESR 2794

Force Related

Capacity - Plate Grade

80

Holding Capacity Soil (Kt)

10

Configuration

Number of Helices

3

Logistics

Pallet Quantity

12