1.75" Square Shaft Lead (SS175), Building Code, 10/12/14 x 10ft
Image of C1500402 1.75" Square Shaft Lead (SS175), Building Code, 10/12/14 x 10ft

1.75" Square Shaft Lead (SS175), Building Code, 10/12/14 x 10ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500402

SS175, 120" long with 10",12",14" helices.

The Chance Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Building Code Approved

General

Application

Helical Anchoring

Capacity - Plate Grade

80

Catalog Number

C1500402

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

3

Shaft Type

SS

Torque Rating

10500 ft-lbs

Type

Lead Sections

UPC

096359367772

Dimensions

Anchor Helix Diameter(s)

10 in - 12 in - 14 in

Dimensions

14.00 in x 14.00 in x 120.00 in

Height

120 in

Length

14 in

Length - Effective

122.3 in

Weight

156.1 lb

Width

14 in

Certifications And Compliance

ICC-ES Evaluated

ESR 2794

Force Related

Capacity - Plate Grade

80

Holding Capacity Soil (Kt)

10

Configuration

Number of Helices

3