Image of C1501509 1.75" Square Shaft Lead (SS175), ROCK-IT, 8/10/12 x 5ft
Image of C1501509 1.75" Square Shaft Lead (SS175), ROCK-IT, 8/10/12 x 5ft
play

1.75" Square Shaft Lead (SS175), ROCK-IT, 8/10/12 x 5ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1501509

SS175, ROCK-IT, 60" long with 8",10",12" helices.

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Carbide tip is added to the lead section to help with installation

Product details

General

Application

Helical Anchoring

Capacity - Plate Grade

80

Catalog Number

C1501509

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

3

Shaft Type

SS

Torque Rating

10500 ft-lbs

Type

Lead Sections

UPC

096359712428

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in - 12 in

Dimensions

60.00 in x 12.00 in x 12.00 in

Height

12 in

Length

60 in

Length - Effective

62.5 in

Weight

92.58 lb

Width

12 in

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools