2.875" Round Shaft Extension (RS2875.203), Bldg Code, 10ft
Image of C27841000CU 2.875" Round Shaft Extension (RS2875.203), Bldg Code, 10ft
Buy America(n) Qualified

2.875" Round Shaft Extension (RS2875.203), Bldg Code, 10ft

Brand: CHANCE Foundation Solutions

Catalog ID: C27841000CU

RS2875.203 Helical pile extension; 2.875" diameter round shaft; No Helix; Length - 10 ft (120 in); Galvanized; Building Code & Seismic Approved.

The CHANCE Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Building Code Approved
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

General

Application

Helical Anchoring

Catalog Number

C27841000CU

Coating

Galvanized

Finish Type

Galvanized

Holding Capacity Soil (Kt)

9

Shaft Type

RS

Torque Rating

7000 ft-lbs

Type

Anchor Extensions

UPC

096359709923

Dimensions

Depth

2.875 in

Dimensions

120.00 in x 2.875 in x 2.875 in

Height

2.875 in

Length

120 in

Length - Effective

120 in

Pipe Wall Thickness

0.203 in

Weight

61 lb

Width

2.875 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Force Related

Holding Capacity Soil (Kt)

9