2.875" Round Shaft Extension (RS2875.276), 10ft High Capacity
Image of C2788383 2.875" Round Shaft Extension (RS2875.276), 10ft High Capacity

2.875" Round Shaft Extension (RS2875.276), 10ft High Capacity

Brand: CHANCE Foundation Solutions

Catalog ID: C2788383

RS2875.276, 120" long Extension High Capacity Pile

The CHANCE Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

General

Application

Helical Anchoring

Catalog Number

C2788383

Coating

Galvanized

Finish Type

Galvanized

Holding Capacity Soil (Kt)

9

Shaft Type

RS

Torque Rating

10500 ft-lbs

Type

Anchor Extensions

UPC

096359858263

Dimensions

Dimensions

2.875 in x 2.875 in x 120.00 in

Height

120 in

Length

2.875 in

Length - Effective

120 in

Pipe Wall Thickness

0.276

Weight

78.2 lb

Width

2.875 in

Force Related

Holding Capacity Soil (Kt)

9