2.875" Round Shaft Helical Extension (RS2875.203), 14 x 5ft
Image of C2784501CU 2.875" Round Shaft Helical Extension (RS2875.203), 14 x 5ft

2.875" Round Shaft Helical Extension (RS2875.203), 14 x 5ft

Brand: CHANCE Foundation Solutions

Catalog ID: C2784501CU

RS2875.203 Helical pile extension; 2.875" diameter round shaft; 1 Helix - 14"; Length - 5 ft (60 in); Galvanized; Building Code & Seismic Approved.

The CHANCE Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C2784501CU

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

9

Number of Helices

1

Shaft Type

RS

Torque Rating

7000 ft-lbs

Type

Anchor Extensions

UPC

096359856702

Dimensions

Anchor Helix Diameter(s)

14 in

Depth

14 in

Dimensions

60.00 in x 14.00 in x 14.00 in

Height

14 in

Length

60 in

Length - Effective

57 in

Pipe Wall Thickness

0.203 in

Weight

69.8 lb

Width

14 in

Force Related

Capacity - Plate Grade

50

Holding Capacity Soil (Kt)

9

Configuration

Number of Helices

1