Image of C2784519 2.875" Round Shaft Lead (RS2875.203), 10 x 7ft

2.875" Round Shaft Lead (RS2875.203), 10 x 7ft

Brand: CHANCE Foundation Solutions

Catalog ID: C2784519

RS2875.203, 84" long with 10" helix

The CHANCE Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque
  • For Building Code evaluated Product, order C2784767 (See SA2784776 document)

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C2784519

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

9

Number of Helices

1

Shaft Type

RS

Torque Rating

7000 ft-lbs

Type

Lead Sections

UPC

096359799122

Dimensions

Anchor Helix Diameter(s)

10 in

Dimensions

10.00 in x 10.00 in x 84.00 in

Height

84 in

Length

10 in

Length - Effective

76.25 in

Pipe Wall Thickness

0.203 in

Weight

48.9 lb

Width

10 in

Force Related

Capacity - Plate Grade

50

Holding Capacity Soil (Kt)

9

Configuration

Number of Helices

1