Image of C2784513 2.875" Round Shaft Lead (RS2875.203), 8/10 x 7ft
Image of C2784513 2.875" Round Shaft Lead (RS2875.203), 8/10 x 7ft
play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation
+1
Image of C2784513 2.875" Round Shaft Lead (RS2875.203), 8/10 x 7ft

2.875" Round Shaft Lead (RS2875.203), 8/10 x 7ft

Brand: CHANCE Foundation Solutions

Catalog ID: C2784513

RS2875.203 Helical pile lead section; 2.875" diameter round shaft; 2 Helix - 8/10"; Length - 7 ft (84 in); Galvanized; Building Code & Seismic Approved.

The CHANCE Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C2784513

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

9

Number of Helices

2

Product Family

RS2875.203

Product Type

Round Shaft Lead

Shaft Type

RS

Torque Rating

7000 ft-lbs

Type

Lead Sections

UPC

096359726326

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in

Depth

10 in

Dimensions

84.00 in x 10.00 in x 10.00 in

Height

10 in

Length

84 in

Length - Effective

76.25 in

Pipe Wall Thickness

0.203 in

Weight

57.3 lb

Width

10 in

Certifications And Compliance

Building Code Evaluated

No

Force Related

Capacity - Plate Grade

50

Holding Capacity Soil (Kt)

9

Configuration

Number of Helices

2