Image of C2788412 2.875" Round Shaft Lead (RS2875.276), 14 X 7ft High Capacity Pile
Image of C2788412 2.875" Round Shaft Lead (RS2875.276), 14 X 7ft High Capacity Pile
play

2.875" Round Shaft Lead (RS2875.276), 14 X 7ft High Capacity Pile

Brand: CHANCE Foundation Solutions

Catalog ID: C2788412

RS2875.276, 84" with 14" helix High Capacity Pile

The Chance Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities.

  • Finish: Galvanized
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

Product details

General

Application

Helical Anchoring

Capacity - Plate Grade

80 ksi

Catalog Number

C2788412

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

9

Number of Helices

1

Shaft Type

RS

Torque Rating

10500 ft-lbs

Type

Lead Section

Dimensions

Anchor Helix Diameter(s)

14 in

Length

84 in

Length - Effective

78 in

Pipe Wall Thickness

0.276

Weight

59.3 lb

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools