2.875" Round Shaft Lead (RS2875.276), 8 x 10ft High Capacity
Image of C2788410 2.875" Round Shaft Lead (RS2875.276), 8 x 10ft High Capacity

2.875" Round Shaft Lead (RS2875.276), 8 x 10ft High Capacity

Brand: CHANCE Foundation Solutions

Catalog ID: C2788410

RS2875.276 Helical pile lead section; 2.875" diameter round shaft; 1 Helix - 8"; Length - 10 ft (120 in); Galvanized; Seismic Approved - High Capacity.

The Chance Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities.

  • Finish: Galvanized
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

General

Application

Helical Anchoring

Capacity - Plate Grade

80 ksi

Catalog Number

C2788410

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

9

Number of Helices

1

Shaft Type

RS

Torque Rating

10500 ft-lbs

Type

Lead Section

UPC

096359858683

Dimensions

Anchor Helix Diameter(s)

8 in

Depth

8 in

Dimensions

120.00 in x 8.00 in x 8.00 in

Height

8 in

Length

120 in

Length - Effective

120 in

Pipe Wall Thickness

0.276

Weight

87.7 lb

Width

8 in

Force Related

Capacity - Plate Grade

80 ksi

Holding Capacity Soil (Kt)

9

Configuration

Number of Helices

1