Image of C1502203 2" Square Shaft Extension (SS200), 3.5ft

2" Square Shaft Extension (SS200), 3.5ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1502203

SS200 Helical pile extension; 2.0" square shaft; No Helix; Length - 3-1/2 ft (42"); Galvanized

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation torque
  • Bolt and nut are assembled to extension at the factory

Formerly C1100563

General

Application

Helical Anchoring

Catalog Number

C1502203

Coating

Galvanized

EU RoHS Indicator

No

Finish Type

Galvanized

Material Type

Non-Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Torque Rating

16000 ft-lbs

Type

Anchor Extensions

UPC

096359856566

Dimensions

Depth

2 in

Dimensions

42.00 in x 2.00 in x 2.00 in

Height

2 in

Length

42 in

Weight

49 lb

Width

2 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Logistics

Pallet Quantity

12

Standard Package

1